??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M313-3F-RA101-000
HELP_VARIABLE
Company
Balluff
Description
Adapter
Bill of material
BALLUFF BCC M415-M313-3F-RA101-000
VERF
Availability
Available
BC
Order code
BCC0F2T
TC
Product identifier
BCC M415-M313-3F-RA101-000
PX
Product view
50840_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.015 Kg
TRAFFIC
Customs number
85366990
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 3-pin, A-coded, Connection 2 = M8x1-Male, straight, 3-pin, A-coded, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67, Ambient temperature = -25...85 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.